Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
61BR-RN/RNB - Swivel castor with wheel brake
Bill of material
61BR-75 RN
ORDERNO
Article-number
61BR-75 RN
WDAB
Wheel-Ø A x width B
75x35 mm
LC
Load capacity
90 kg
H
Overall height H
95 mm
TP
Dimension of top plate
105x80 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
90 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices